- Intel CPU voltage regulator Ics
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
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
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
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
CoolSET™ System in Package (SiP)
Integrated ZVS primary flyback and SR secondary controller for auxiliary power supplies
We are excited to introduce the latest innovation of our portfolio: CoolSET™ System in Package (SiP). This product family is designed to simplify system design and development by integrating a high-voltage power switch, primary and secondary controllers, and isolated communication via CT Link technology.
The CoolSET™ System in Package (SiP) solution enables the creation of more feature-rich end-user products while significantly reducing the number of required discrete system components, resulting in a lower BOM and a more streamlined design process. CoolSET™ SiP integrates an 800 V CoolMOS™ P7, ZVS primary controller, and secondary SR controller with CT Link technology for isolated communication in a small SMD footprint for higher power delivery. The ZVS flyback solution reduces BOM, switching losses, and improves EMI performance while achieving higher than 94% efficiency. With industrial-grade qualification (JEDEC47/20/22), the CoolSET™ SiP products are ideal as an auxiliary power supply for major home appliances and AI server applications.
- Integrated avalanche rugged 800 V CoolMOS™ P7 SJ MOSFET
- Integrated 950 V startup cell
- Novel zero-voltage switching (ZVS) flyback operation
- Built-in primary side power switch control and secondary side feedback control
- Integrated primary and secondary functionality with robust “CT Link” technology for reinforced isolation
- Integrated synchronous rectification, eliminating the need for an external controller
- Reduced component count and complexity by integrating synchronous rectification and LDO enable pin
- Meet the stringiest energy standards with high efficiency and < 30 mW stand-by power
- Enabling output power up to 60 W in small DSO-package (Si)
I agree that my personal data stated above may be shared with and processed by Infineon, meaning I may be contacted by Infineon via email and phone to provide me with marketing information about Infineon products, services & events based on my subscriptions & interactions, to perform surveys, and to improve my experience using data analytics. I additionally agree to Infineon transmitting my data to its licensed distributors & partners for contact regarding sales support matters via email and phone. I can revoke my consent any time.
Please visit Infineon’s Privacy Policy for more information.